IESNA:LM-63-2002
[TEST]P946072
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-830-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9302
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
2330.8 2674.1 2915 2877 2570.7 2300.5 2185.1 2159.6 2206.7 2320.7
2506.3 2760.2 3077.6 3466.6 3929.7 4406.7 4846.7 5106.4 5094.8 4822.7
4082.1 3495.9 2633.2 1538.3 753.5 507.8 436.6 377.5 312.6 284.7
232.3 200.5 161.1 78.4 45.7 14.4 0
2330.8 2672.2 2898.2 2865.5 2557.8 2294.2 2177.4 2150.9 2199.5 2308.7
2484.7 2735.7 3047.8 3432 3884.5 4355.7 4789.5 5064 5077.5 4834.2
4091.7 3502.2 2654.9 1561.9 763.6 506.4 431.3 378 316.9 275.5
238 200.5 160.6 83.2 43.3 13.5 0
2330.8 2682.8 2909.3 2893.9 2597.7 2320.7 2194.2 2158.1 2200.5 2309.1
2489 2722.7 3021.3 3383.9 3816.2 4293.2 4731.3 5041.9 5145.8 4986.6
4444.7 3653.7 2824.6 1771.5 855 510.2 416.9 378.4 318.8 276.5
239 202.4 168.8 115.9 51.9 10.6 0
2330.8 2646.7 2882.3 2917.9 2680.9 2388 2228.4 2175.9 2199.5 2283.7
2424.1 2626 2884.3 3202.1 3581 4013.3 4482.2 4907.3 5201.6 5300.2
5120.8 4588.9 3600.3 2443.8 1284.4 633.8 444.8 369.8 318.8 271.7
235.6 200 173.6 132.2 73.6 25 0
2330.8 2622.2 2855.4 2938.1 2803 2523.6 2314.9 2231.7 2238.5 2304.8
2418.3 2579.9 2800.6 3084.3 3432 3830.1 4285.5 4755.3 5165.5 5438.2
5508.4 5276.6 4673.6 3632.5 2239.9 1103.6 571.8 408.3 332.8 271.7
224.6 191.4 160.1 121.7 69.7 20.2 0
2330.8 2589 2805.4 2931.9 2909.3 2727.5 2504.9 2376.5 2353.4 2393.8
2484.2 2612.6 2788.6 3021.3 3303.1 3640.2 4056.6 4523.1 5036.6 5505.5
5887.8 6080.1 5927.7 5396.3 4372.6 2809.2 1284.9 592.9 389 296.2
226 169.3 125 90.4 50 13.9 0
2330.8 2545.2 2740.5 2884.3 2967 2956.4 2860.2 2715 2614 2587.6
2628.9 2713.1 2843.9 3013.1 3236.3 3508.4 3841.7 4256.2 4741.9 5294.9
5843.5 6337.9 6638.9 6684.6 6317.2 5551.6 4289.4 2621.2 1119 450.6
267.4 178.4 114 69.7 33.7 9.1 0
2330.8 2489.5 2649.6 2789 2907.8 3011.7 3082.9 3118 3104.5 3068.4
3040.5 3050.2 3113.6 3226.6 3389.7 3610.9 3890.7 4222.5 4589.4 4949.6
5301.1 5632.4 5973.9 6276.8 6423.5 6166.7 5400.2 4253.8 2915.5 1652.8
693.4 268.8 148.6 92.3 48.1 13.9 0
2330.8 2429.4 2538.5 2645.7 2755.4 2869.4 2981.4 3098.2 3200.2 3291.1
3381.5 3467.1 3568.1 3686.4 3848.4 4064.3 4328.3 4625 4922.7 5181.4
5381.9 5528.6 5621.4 5684.4 5719.5 5700.7 5557.9 5045.3 3979.7 2507.3
1072.8 365 162.1 86.6 45.2 12.5 0
2330.8 2365.9 2412 2462.1 2516.9 2581.8 2656.8 2740.5 2817.4 2884.7
2938.6 2985.2 3034.3 3096.8 3191.1 3319 3471.9 3647.9 3800.3 3914.3
3984 4003.2 4005.2 3989.8 3981.6 3950.4 3872 3500.7 2744.8 1544.1
640.5 262.6 115.4 51 26 5.8 0
2330.8 2338.5 2344.7 2364.4 2383.7 2409.6 2451 2485.6 2519.3 2544.8
2549.6 2537.6 2516.9 2506.3 2518.3 2550.1 2603.9 2665.5 2722.2 2747.7
2741.9 2709.7 2676 2655.8 2654.9 2645.3 2579.4 2325.5 1873 1143
565 282.3 146.7 65.9 26.4 5.8 0
2330.8 2304.3 2281.2 2267.8 2255.8 2244.7 2242.8 2239.9 2228.4 2192.8
2128.8 2045.1 1944.2 1837.4 1737.9 1646.5 1561.9 1492.6 1427.7 1355.1
1275.7 1192.1 1137.3 1122.8 1118.5 1084.8 999.2 857.9 693.9 491
340.5 215.4 125 69.7 32.7 8.7 0
2330.8 2247.6 2171.6 2109.1 2038.4 1959.1 1863.4 1748.9 1603.7 1442.1
1261.3 1067.5 893.5 751.1 651.6 593.4 568.9 564.1 562.6 556.8
536.2 502.5 463.1 421.2 383.7 353.9 329.9 297.2 255.8 214
172.6 134.2 100 68.8 40.4 7.7 0
2330.8 2191.3 2074 1958.6 1809 1628.7 1427.2 1221.9 1032.4 884.8
782.9 719.4 679 645.8 615 589.5 578 581.4 589.1 590.5
572.2 541 499.6 452.5 406.3 365 324.6 282.8 242.8 204.9
167.3 130.8 96.2 64 34.6 7.7 0
2330.8 2139.9 1989.8 1804.2 1565.2 1308 1082.9 929.5 856.4 823.7
792.5 750.2 702.6 669.4 647.3 633.3 624.2 623.2 623.2 614.6
597.2 566 503.5 448.2 403 360.2 321.2 286.6 253.9 227.5
184.7 141.9 104.8 66.4 33.2 8.7 0
2330.8 2108.6 1913.4 1655.6 1351.7 1081 934.8 899.2 891.5 860.8
818 782.9 747.3 717.9 694.9 679 663.6 652.5 636.2 589.1
508.3 471.3 445.3 412.1 379.9 351 325.1 298.6 265.4 231.3
198.6 161.1 121.7 81.3 45.7 19.2 0
2330.8 2088.4 1853.3 1536.9 1204.6 983.9 928.6 941.5 928.1 890.1
855 814.6 776.1 746.3 722.7 704 687.6 653.5 564.5 502
475.1 451.5 429.4 410.2 389 366.9 339.5 306.3 281.3 252
216.4 180.8 139.9 101 118.3 101.9 0
2330.8 2068.2 1792.7 1433.5 1098.8 953.6 961.3 971.8 946.8 912.2
872.8 824.2 784.8 755 733.8 719.9 688.6 585.7 518.9 488.6
458.3 432.8 413.5 400.6 386.6 372.7 351 321.2 283.7 246.7
212.5 187.1 180.3 254.9 170.2 67.8 0
2330.8 2045.6 1743.6 1360.9 1043.5 954 981.9 985.3 957.4 924.2
875.2 822.8 781.4 751.6 734.3 720.8 634.7 543.9 507.8 483.8
456.8 436.1 421.2 407.3 390 365.5 336.6 304.9 272.7 241.4
218.8 258.2 316.9 223.1 127.4 54.3 0
2330.8 2037 1721.5 1328.2 1022.8 957.9 993 994 964.6 928.6
873.7 819.9 775.6 747.3 734.3 700.1 596.8 533.3 508.8 481.8
459.2 446.7 441 432.3 398.6 372.2 342.9 310.2 285.2 258.7
255.3 436.1 287.6 181.3 84.6 32.2 0
2330.8 2024 1736.4 1336.3 1027.1 960.8 996.4 994.4 967 931.4
878.1 824.7 780.9 751.6 739.6 701.6 595.8 533.8 512.6 482.8
460.7 450.1 447.2 441.4 401.5 375.6 352.5 326.5 303.4 265
258.2 453.5 284.2 187.1 82.7 31.3 0
